LFHK FBV-SS-W 1 1/4
Part of the RK-LFFBV Series
Ordering Code: 0881728
UPC: 098268219869
Lead Free: Not In Scope
1 1/4 In Lead Free Lever Handle Replacement Kit, Stainless Steel
This 1 1/4 inch lead free lever handle replacement kit is constructed of stainless steel material and is used on backflow preventers. This handle kit consists of a lever handle with a vinyl insulator. The handle should be replaced with the manufacturer's original part to ensure proper fit and accurate function. All parts are genuine and original to the valve.
Features
- Stainless steel lead free construction
- Factory replacement part
- No special tools required for servicing
- Genuine and original parts
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Lever Handle Kit |
Lead Free | Not In Scope |
Product Group | BACKFLOW KITS |