SXI-HK-10A STEMEXTENTION
Part of the RK-LFFBV-3C-M1/LFFBVS-3C-M1 Series
Ordering Code: 0789551
UPC: 098268008593
Lead Free: YES
Stem Extension Kit for 1 - 1 1/4 IN 3C/G2
This stem extension kit is made to fit the 1 - 1 1/4 inch 3C/G2 ball valves. This extension allows the valve to operate with up to 2 inches of insulation on hot and cold water lines.
Features
- Design for up to 2 inches of insolution
- Provides easier access for turning valve on or off
- Fits the 1 - 1 1/4 IN 3C/G2
- No special tool required for installation
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Handle Kit |
Lead Free | YES |
Product Group | DOMESTIC BALL VALVES |