FRK 622U-O-RING 1

Part of the RK-622UF Series

Ordering Code: 905575

UPC: 098268343632

Lead Free: YES

Silicone O-Ring Kit For 1 In Union Ball Valve

  • Factory replacement parts
  • No special tools required for servicing
  • Silicone
  • Fits 1 inch full port union end ball valve
Specifications
Buy American Act Compliant NO
Kit Type Repair Kit
Lead Free YES
Product Group KITS