RK 223
Part of the RK-N223 Series
Ordering Code: 0877555
UPC: 098268104066
Lead Free: NO
2 1/2 To 3 In Water Pressure Regulator Valve Repair Kit
This repair kit includes parts needed to repair a 2 1/2 inch and 3 inch high capacity water pressure reducing valve. The valve is designed to reduce the incoming water pressure to protect plumbing system components and reduce water consumption. This kit consists of a diaphragm, seat, bottom plug gasket, disc and disc screw.
Features
- Parts made of high quality material
- Includes seat and bottom plug gaskets
- Easy to install
- No special tools required
Specifications | |
---|---|
Kit Type | Repair Kit |
Lead Free | NO |
Product Group | P & H KITS |