LFTPK-SLD 2
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0121317
UPC: 098268582741
Lead Free: YES
2 In Lead Free Tailpiece Kit For Pressure Reducing Valve, Solder
This 2 inch lead free tailpiece kit is designed for use with water pressure reducing valves, series LFN45B and LFX65B. This kit includes a union nut, union solder tailpiece and O-ring. The kit enables quick adjustments in the field.
Features
- For soldered end connections
- Lead free construction
- Includes union nut, union soldered tailpiece and O-ring
- Quick field adjustment
Specifications | |
---|---|
Kit Type | Repair Kit |
Lead Free | YES |
Product Group | WPRV |