LFKIT-F-RK 2
Part of the RK-LFU5/LFU5-Z3 Series
Ordering Code: 0125126
UPC: 098268849479
Lead Free: YES
Lead Free Repair Kit For 2 In Lead Free Water Pressure Reducing Valve
This lead free repair kit includes all the parts needed to repair a 2 inch lead free high performance water pressure reducing valve series LFU5 and LFU5-Z3 used in commercial, industrial, and residential applications. This kit consists of a seat, seat gasket, disc, disc screw, strainer plug gasket, strainer screen, bottom plug gasket, diaphram, and union gasket.
Features
- Lead free construction
- To repair 2 IN U5B
- Includes repair parts for seat, disc, strainer, and diaphragm
- Union gasket available for union models
Specifications | |
---|---|
Kit Type | Repair Kit |
Lead Free | YES |
Product Group | P & H KITS |