RK 152AT 1
Part of the RK-152A Series
Ordering Code: 0875861
UPC: 098268558081
Lead Free: NO
Repair Kit for 1 IN Iron Process Tight Seating Steam Pressure Regulator
This kit includes parts necessary to repair a 1 inch steam pressure regulator, series 152A model 152AT. It contains stem and bushing assembly, diaphragm, diaphragm gasket, bottom plug gasket, bottom spring, strainer, disc and seat.
Features
- Diaphragm gasket to seal
- Stainless steel strainer
- All parts are made of high quality materials
- No special tools required
Specifications | |
---|---|
Kit Type | Repair Kit |
Lead Free | NO |
Product Group | P & H KITS |