LFN170-STAT-RK-M3 1 1/4-2
Part of the RK-LFN170 Series
Ordering Code: 0887493
UPC: 098268085556
Lead Free: YES
Thermal Actuator Kit For 1 1/4 To 2 In Lead Free Master Tempering Valve
This thermal actuator kit is used to repair or replace the thermal actuator of a 1 1/4 to 2 inch lead free master tempering valve, model LFN170M3. This kit includes all the parts needed and all the parts are genuine and original to the valve.
Features
- Paraffin motor
- Lead free housing
- Stainless steel piston
- Quick response to temperature changes
Specifications | |
---|---|
Kit Type | Actuator Kit |
Lead Free | YES |
Product Group | P & H KITS |