LFL70A-RK 1/2-3/4
Part of the RK-LFL70A Series
Ordering Code: 0125130
UPC: 098268849516
Lead Free: YES
Repair Kit For 1/2 To 3/4 In Lead Free Tempering Valve With Low Temperature Thermostat
This internal parts repair kit is designed for repairing a lead free low temperature hot water extender tempering valve used for hot water distribution sources. This kit contains O-ring, spring, and thermostat for a fast and easy repair. This kit is suitable for valve sizes 1/2 inch to 3/4 inch.
Features
- O-ring to prevent leaks
- For low temperature thermostat
- Includes all parts for quick repair
- Suitable for 1/2 to 3/4 inch low temperature valves
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Repair Kit |
Lead Free | YES |
Product Group | P & H KITS |