INS-KIT 3/4
Part of the RK-3100/3110/3200 Series
Ordering Code: 0889146
UPC: 098268267778
Lead Free: YES
3/4 In Flange Bolt Insulator Kit
This 3/4 inch kit of 100 black bolt insulators are designed to be used with flanged fittings to insulate each bolt in the flange. One insulator is required for each bolt in a flange. These bolt insulators consists of a durable, corrosion resistant polysulfone.
Features
- Corrosion resistant black polysulfone
- Insulates the bolt in a flange to withstand the severe rigors of oil and gas environment
- Reliable solution to complete electrical insulation of a flanged joint
- Durable
- Designed and manufactured to the highest quality standards
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Insulator Kit |
Lead Free | YES |
Product Group | P & H KITS |