INK-A-KIT
Part of the RK-3000 Series
Ordering Code: 0881450
UPC: 098268105353
Lead Free: YES
Insulator Kit, Ink-A
This dielectric union bolt insulator kit consists of two replacement bolt insulators that can be used with the 1/2 inch 3001, 3002, 3005 and 3007 series, as well as the 3/4 inch 3002 series, to insulate each bolt in the flange. One insulator is required for each bolt in a flange. The bolt insulators consists of durable, corrosion resistant polysulfone.
Features
- Two replacement bolt insulators
- Made of polysulfone
- Used with flange fittings to insulate each bolt in the flange
- Durable and corrosion resistant
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Insulator Kit |
Lead Free | YES |
Product Group | P & H KITS |