RK SS009-RC2 1/2-3/4
Part of the RK-SS009 Series
Ordering Code: 0887508
UPC: 098268698886
Lead Free: YES
1/2-3/4 Backflow Rubber Repair Kit, Second Check, Ss009
This 1/2-3/4 IN second check rubber parts replacement kit for series SS009 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring and a seat O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check rubber parts kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Second Check Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |