RK N9-CDT
Part of the RK-N9 Series
Ordering Code: 0886004
UPC: 098268735321
Lead Free: YES
3/4 Backflow Repair Kit, N9
This 3/4 IN backflow repair kit is for series N9.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Repair Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |