LFRK 919VC 1 1/4-2
Part of the RK-LF919 Series
Ordering Code: 0794143
UPC: 098268459807
Lead Free: YES
1 1/4 to 2 IN Watts Backflow Repair Kit, Series 919
This repair kit is a factory replacement for the 1 1/4 to 2 inch Watts backflow preventer relief valve cover.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Relief Valve Cover Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |