LFRK 919C 2
Part of the RK-LF919 Series
Ordering Code: 0794148
UPC: 098268459852
Lead Free: YES
2 IN Watts Backflow Repair Kit
This repair kit is for the replacement of the 2 inch Watts backflow preventer relief valve cover. It consists of a seat and a seat O-ring, retainer wire and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Cover Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |