LFRK 909M1-VT 4-10
Part of the RK-LF909 Series
Ordering Code: 0794151
UPC: 098268507027
Lead Free: YES
4 to 10 IN Backflow Repair Kit, Lead Free, 909 4-6 IN, 909M1 8-10 IN
This kit contains the parts for the repair of the 4 to 10 inch Watts backflow preventer relief valve. It consists of a diaphragm, disc and piston assembly, seat, seat O-ring, adapter O-ring and lubricant for 909 sizes 4 to 6 inch. Kit also includes bottom plug and spring assembly for 909M1 sizes 8 to 10 inch.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts for long service life
Specifications | |
---|---|
Kit Type | Total Relief Valve Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |