LFRK 909M1-RT 8
Part of the RK-LF909 Series
Ordering Code: 0794093
UPC: 098268459319
Lead Free: YES
8 In Backflow Repair Kit, Lead Free, For 909M1
This kit contains the rubber parts for the repair of the 8 inch Watts backflow preventer relief valve, lead free series 909M1. It has a diaphragm, two molded disc assemblies, two seat O-rings, RV O-ring, two piston O-rings, RV stem O-ring, flow tube O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |