LFFRK 876/86 BPG 6

Part of the RK-LF876V/LF886V Series

Ordering Code: 905626

UPC: 098268135404

Lead Free: YES

Type II Bypass Assembly Kit With GPM Meter For 6 In Series 876V And 886V

  • Factory replacement parts
  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Fits 6 inch Type II N-Pattern DCDA and RPDA
Specifications
Lead Free YES
Product Group KITS