RK 719R10-S
Part of the RK-LF719 Series
Ordering Code: 0888997
UPC: 098268267747
Lead Free: YES
1/2-3/4 Backflow Seat Repair Kit, 719
This 1/2 to 3/4 inch double check seat valve repair kit is for series 719, which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a seat, seat O-ring, and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Double check valve seat kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | First or Second Check Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |