RK 719-S 2
Part of the RK-LF719 Series
Ordering Code: 0888999
UPC: 098268267808
Lead Free: YES
2 Backflow Seat Repair Kit, Series 719
This 2 IN double check seat valve repair kit for series 719 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a seat, seat O-ring and cover O-ring. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Double check valve seat kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | First or Second Check Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |