LFRK 709-CK4 2 1/2-3
Part of the RK-LF709 Series
Ordering Code: 0794014
UPC: 098268458527
Lead Free: YES
Fourth Check Repair Kit For 2 1/2 To 3 In Lead Free Double Cheek Valve Assembly
This fourth check valve kit is used to repair or replace the fourth check valve on a 2 1/2 to 3 inch lead free double check valve assembly and used to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consists of a disc and spring assembly and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 to 3 IN double check valve assembly
Specifications | |
---|---|
Kit Type | First or Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |