LFRK 007DCDA-CK2 2 1/2-3
Part of the RK-LF007DCDA Series
Ordering Code: 0794009
UPC: 098268458473
Lead Free: YES
Second Check Kit For 2 1/2 To 3 In Lead Free Double Check Detector Assembly
This second check replacement kit is used to repair or replace the second check on a 2 1/2 to 3 inch lead free lead free double check detector assembly and is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring, disc assembly, and spring, check cage and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 to 3 inch double check detector assembly
Specifications | |
---|---|
Kit Type | Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |