RK 995-CK1 1
Discontinued
Part of the RK-995 Series
Ordering Code: 0888581
UPC: 098268869927
Lead Free: YES
1 In First Check Kit For Series 995
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | First Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |