RK 994/994RPDA-VT
Part of the RK-994/994RPDA Series
Ordering Code: 0888840
UPC: 098268796094
Lead Free: YES
Total Relief Valve Kit, 2 1/2 To 10 In, Series 994 And 994Rpda
This total relief valve repair kit is used to repair the relief valve assembly of a 2 1/2 to 10 inch reduced pressure zone assembly, series 994 or reduced pressure detector assembly, series 994RPDA. This kit consists of all parts necessary to repair the relief valve of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Total Relief Valve Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |