RK957/RPDA-RT-RS
Part of the RK-957/957RPDA Series
Ordering Code: 0889373
UPC: 098268301373
Lead Free: YES
2 1/2 To 4 IN Total Rubber Part Kit for Series 957, 957RPDA And LF957 RPDA, Red Silicone Disc
This 2 1/2 to 4 inch check assembly red silicone disc kit includes the parts necessary to repair or replace the first check of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA. This kit consists of all parts necessary to repair the second check assembly of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |