RK 957/957RPDA-RT 2 1/2-4
Part of the RK-957/957RPDA Series
Ordering Code: 0899244
UPC: 098268127775
Lead Free: YES
Total Rubber Parts Kit, 2 1/2 To 4 In
This 2 1/2 to 4 inch total rubber parts kit includes the parts necessary to repair or replace the rubber internal parts of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA. This kit consists of all rubber parts necessary to repair the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |