RK 957/957RPDA-CK2 2 1/2-4
Part of the RK-957/957RPDA Series
Ordering Code: 0899216
UPC: 098268126860
Lead Free: YES
Check Kit, Second, 2 1/2 To 4 In, 957 And 957Rpda
This 2 1/2 to 4 inch check assembly kit includes the parts necessary to repair or replace the second check of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA This kit consists of all parts necessary to repair the second check assembly of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Buy American Act Compliant | YES |
Kit Type | Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |