RK 919-SV 1 1/4-2
Part of the RK-919 Series
Ordering Code: 0888153
UPC: 098268267686
Lead Free: YES
1 1/4 to 2 IN Relief Valve Seat Kit For Series 919 and LF919
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Relief Valve Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |