RK 919-S 3/4
Part of the RK-919 Series
Ordering Code: 0888126
UPC: 098268073355
Lead Free: YES
3/4 IN Check Seat Kit For Series 919 and LF919
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |