RK 919-RT 1
Part of the RK-919 Series
Ordering Code: 0888142
UPC: 098268074086
Lead Free: YES
Complete Valve Rubber Parts Kit, Fits 1 In
This complete valve rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 1 inch reduced pressure zone assembly. This kit consists of all rubber parts necessary to repair the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |