RK 919-RC4 2
Part of the RK-919 Series
Ordering Code: 0888124
UPC: 098268073331
Lead Free: YES
4 IN First Or Second Check Rubber Part Kit For Series 919 and LF919
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Check Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |