RK 919-RC4 1/4-1/2
Part of the RK-919 Series
Ordering Code: 0888120
UPC: 098268073294
Lead Free: YES
Check Rubber Parts Kit for 1/4 - 1/2 IN Series 919 Reduced Pressure Zone Assembly
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Check Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |