RK 909-RC1 4
Part of the RK-909 Series
Ordering Code: 0887221
UPC: 098268414585
Lead Free: YES
4 In First Check Rubber Part Kit For Series 909 And Lf909
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | First Check Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |