RK 800M4-FR-V
Part of the RK-800M4 Series
Ordering Code: 0887715
UPC: 098268597042
Lead Free: YES
Freeze Resistant Vent Float Kit, Fits 1 In
This vent float kit includes the parts necessary to repair or replace the vent float of a 1 inch freeze resistant pressure vacuum breaker. This kit consists of float disc assembly, vent spring and bonnet O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Kit Type | Vent Float Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |