RK 774/774DCDA-CK4
Part of the RK-774/774DCDA Series
Ordering Code: 0888827
UPC: 098268796353
Lead Free: YES
Backflow Preventer Check Valve Repair Kit
This check detector repair kit prevents the backflow of fire protection system substances from being pumped or siphoned into the potable water supply. This kit consists of a complete number one cam check with a check O-ring. It is designed for installation on applications identified by local authorities as non-health hazard, such as on fire protection systems.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | First or Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |