RK 774/774DCDA-CK2 6
Part of the RK-774/774DCDA Series
Ordering Code: 0888823
UPC: 098268796315
Lead Free: YES
Check Kit, Second, 6 In, 774 And 774Dcda
This check kit includes the parts necessary to repair or replace the second check module of a 6 inch double check valve assembly, series 774 or double check detector assembly, series 774DCDA. This kit consists of all parts necessary to repair the check of the applicable valve assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |