RK 774/774DCDA-CK1-LD 2 1/2-4
Part of the RK-774/774DCDA Series
Ordering Code: 0888970
UPC: 098268265378
Lead Free: YES
First Check Kit for 2-1/2 - 4 IN Series 774/774DCDA Double Check Valve and Detector Assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Repair Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |