RK 774/774DCDA-C 2 1/2-4
Part of the RK-774/774DCDA Series
Ordering Code: 0888824
UPC: 098268796322
Lead Free: YES
2 1/2, 3, 4 IN Cover Kit for Series 774, 774DCDA, 774X and 774XDCDA
Cover kit for backflow preventer series 774, 774DCDA, 774X, and 774XDCDA which are used in non-health hazard installations. This kit is for valve sizes 2 1/2, 3, and 4 IN. The kit consists of a cover, grooved coupler, and gasket.
Features
- 2 bolt coupler
- Stainless steel cover
- No special tools required
- Factory replacement kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Cover Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |