RK 757/RK 757DCDA-RC4 8
Part of the RK-757/757DCDA Series
Ordering Code: 0899204
UPC: 098268126761
Lead Free: YES
8 Double Check Detector Backflow Repair Kit, 757 And 757Dcda
This 8 inch check rubber parts repair kit for series 757 and 757DCDA helps prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It features a check module O-ring, red silicone disc elastomer and a E-clip. It is designed for non-health hazard applications.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Check Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |