RK 757/RK 757DCDA-CK2 8
Part of the RK-757/757DCDA Series
Ordering Code: 0899206
UPC: 098268126785
Lead Free: YES
8 Double Check Detector Backflow Repair Kit, Second Check, 757 And 757Dcda
This 8 IN second check repair kit for series 757 and 757DCDA helps to prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It features a second check module, check module O-ring and red silicone disc elastomer. It is designed for non-health hazard applications.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
Specifications | |
---|---|
Buy American Act Compliant | YES |
Kit Type | Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |