RK 757/757DCDA-CK1-RS
Part of the RK-757/757DCDA Series
Ordering Code: 7018128
UPC: 098268131574
Lead Free: YES
2 1/2 to 4 IN First Check Kit, for 757 and 757 DCDA, First Check
This 2 1/2 to 4 inch first check kit is made to repair a double check detector assembly used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water and to help prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. It is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. The kit consist of a first check module, check module O-ring and disc elastomer.
Features
- Red silicone disc
- Can be installed in either horizontal or vertical position
- Serviceable without the use of special tools
- Extremely compact design
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | First Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |