RK 719-RT 2
Part of the RK-719 Series
Ordering Code: 0889082
UPC: 098268359091
Lead Free: YES
Complete Rubber Parts Kit For 2 In Double Check Valve Assembly, 719
This kit includes all the necessary O-rings for maintenance or repair of the 2 IN series 719 double check valve assembly. It contains 2 check seat O-rings, 2 check cover O-rings, and 2 check rubbers. The top entry design of the valve assembly allows for easy access and maintenance without the need for special tools.
Features
- For use on series 719
- For use on 2 IN
- Inline servicable
- No special tools required
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |