RK 709DCDA-RT 8
Part of the RK-709DCDA Series
Ordering Code: 0887959
UPC: 098268475951
Lead Free: YES
8 Backflow Complete Rubber Repair Kit, Series 709Dcda
This 8 IN complete rubber parts kit for series 709DCDA helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of two discs and two cover O-rings. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |