RK 709DCDA-RT 6
Part of the RK-709DCDA Series
Ordering Code: 0887958
UPC: 098268475944
Lead Free: YES
6 Backflow Compelte Rubber Repair Kit, Series 709Dcda
This 6 inch complete rubber parts kit is for series 709DCDA, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of two discs and two cover O-rings.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |