RK 709DCDA-RC4 8
Part of the RK-709DCDA Series
Ordering Code: 0887943
UPC: 098268399424
Lead Free: YES
8 Backflow Rubber Repair Kit, Single Check, Series 709Dcda
This 8 IN single check valve rubber parts repair kit for series 709DCDA helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber parts repair kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |