LFRK 709DCDA-S 8
Part of the RK-709DCDA Series
Ordering Code: 0794037
UPC: 098268458756
Lead Free: YES
Seat Repair Kit For 8 In Lead Free Double Check Detector Assembly
This seat repair kit is used to repair or replace the seat on an 8 inch lead free double check detector assembly and used to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consists of a seat and seat O-ring, cover O-ring and retainer wire. It is ideal at referenced cross-connections identified in non-health hazard applications.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 8 IN double check detector assembly
Specifications | |
---|---|
Kit Type | Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |