LFRK 709DCDA-CK2 4
Part of the RK-709DCDA Series
Ordering Code: 0794030
UPC: 098268458688
Lead Free: YES
Second Check Repair Kit For 4 In Lead Free Double Check Detector Assembly
This second check valve kit is used to repair or replace the second check on a 4 inch lead free double check detector assembly and used to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consists of a disc assembly, spring and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 4 IN double check detector assembly
Specifications | |
---|---|
Kit Type | Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |