RK 709-RT 6
Part of the RK-709 Series
Ordering Code: 0887917
UPC: 098268399714
Lead Free: YES
6 IN Double Check Valve Assembly Complete Rubber Parts Kit
This 6 IN complete rubber parts kit helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of two disc and two cover O-rings. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |