288A-Z1-T 3/4
Part of the RK-288A Series
Ordering Code: 0887166
UPC: 098268618143
Lead Free: NO
3/4 Anti-Siphon Vacuum Breaker Repair Kit, 288A-Z1
This 3/4 IN anti-siphon vacuum breaker hot or cold water repair kit, for series 288A-Z1, prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a disk and disc float, a bonnet and O-ring. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard installations such as on laboratory equipment. Maximum Pressure is 125psi (8.6 bar).
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Hot or cold water
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Repair Kit |
Lead Free | NO |
Product Group | BACKFLOW KITS |