RK 007DCDA-S1 2
Part of the RK-007DCDA Series
Ordering Code: 0887984
UPC: 098268698640
Lead Free: YES
2 Backflow Seat Repair Kit, Series 007Dcda
This 2 IN seat replacement kit, for series 007DCDA, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |